Baseplate for centric vice, Form A (K1274) (Part Numbers - CAD Download)

Baseplate for centric vice, Form A (K1274)
Material:
Steel.
Version:
Hardened and ground.
Note:

The base plate enables the centric vices (65 - 80 - 125) to be mounted on M12/12F7 grid systems with a grid spacing of 50 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1274.12175200

Part Number
K1274.12175200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

364.55 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body nitrocarburized and oxidized Version 1 for centric clamp
Version 2 for grid system Form A Item Baseplate
Suitable for Centric vice 65. 80. 125 Weight(kg) 4.0300 RoHS true

This page is Baseplate for centric vice, Form A (K1274), part number K1274.12175200.
You can find the detail information about specifications and dimensions on part number K1274.12175200.

Tech Support