Angle plates, grey cast iron, wide with pre-machined clamping faces (K1531) (K1531.100805280)

Angle plates, grey cast iron, wide with pre-machined clamping faces (K1531) K1531.100805280

Product Details:

Manufacturer part number: K1531.100805280

Brand: KIPP

Price: 4,880.60

Delivery time: 4 Days


Technical Data:

B=Width: 525 mm

B2: 115 mm

B3: 320 mm

H=Height: 800 mm

H1: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1531.100805280

Part Number
K1531.100805280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B2
(mm)
B3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L2
(mm)
L8
(mm)
Weight
(kg)

4,880.60 €

1 4 Days 5251153208004580064050475.0000

Loading...

  1. 1

Basic information

Main material GJL300 Version 1 with pre-machined clamping faces Version 2 single sided
Form A Item Angle plate RoHS true

This page is Angle plates, grey cast iron, wide with pre-machined clamping faces (K1531), part number K1531.100805280.
You can find the detail information about specifications and dimensions on part number K1531.100805280.

Variation of this product

Part Number
K1531.100302230
K1531.100402840
K1531.100503450
K1531.100634363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B2
(mm)
B3
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L2
(mm)
L8
(mm)
Weight
(kg)

879.75 €

1 4 Days 22090100300303002504059.000

1,361.60 €

1 4 Days 280901604003040032040108.0000

2,156.25 €

1 4 Days 340902005003550040050165.0000

3,149.85 €

1 4 Days 4351002506304063050050275.0000

Tech Support