Manufacturer part number: K1531.212634363
Brand: KIPP
Price: 4,766.75 €
Delivery time: 4 Days
B=Width: 435 mm
B2: 100 mm
B3: 250 mm
H=Height: 630 mm
H1: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1531.212634363
Part Number
|
---|
K1531.212634363 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B2 (mm) | B3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L2 (mm) | D=Reamed hole | D1=Thread | L8 (mm) | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,766.75 € | 1 | 4 Days | 435 | 100 | 250 | 630 | 40 | 40 | 630 | 500 | 12 | M12 | 50 | 144 | 11 | 11 | 300.0000 |
Loading...
Main material | GJL300 | Version 1 | with grid holes | Version 2 | single sided |
---|---|---|---|---|---|
Form | B | Item | Angle plate | RoHS | true |
This page is Angle plates, grey cast iron, wide with grid holes (K1531), part number K1531.212634363.
You can find the detail information about specifications and dimensions on part number K1531.212634363.
Configure
Basic Attributes
Type
B=Width(mm)
B2(mm)
B3(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L2(mm)
D=Reamed hole
D1=Thread
L8(mm)
N1=No. of grid holes
NB= No. across
NL=No. lengthwise
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1531.212302230 |
K1531.212402840 |
K1531.212503450 |
K1531.212805280 |
K1531.216302230 |
K1531.216402840 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B2 (mm) | B3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L2 (mm) | D=Reamed hole | D1=Thread | L8 (mm) | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,163.80 € | 1 | 4 Days | 220 | 90 | 100 | 300 | 30 | 75 | 300 | 250 | 12 | M12 | 40 | 30 | 4 | 5 | 57.0000 | ||
1,844.60 € | 1 | 4 Days | 280 | 90 | 160 | 400 | 30 | 75 | 400 | 320 | 12 | M12 | 40 | 56 | 6 | 7 | 87.0000 | ||
2,837.05 € | 1 | 4 Days | 340 | 90 | 200 | 500 | 35 | 75 | 500 | 400 | 12 | M12 | 50 | 90 | 8 | 9 | 173.0000 | ||
7,603.80 € | 1 | 4 Days | 525 | 115 | 320 | 800 | 45 | 75 | 800 | 640 | 12 | M12 | 50 | 240 | 14 | 15 | 477.0000 | ||
1,191.40 € | 1 | 4 Days | 220 | 90 | 100 | 300 | 30 | 75 | 300 | 250 | 16 | M16 | 40 | 30 | 4 | 5 | 46.0000 | ||
1,929.70 € | 1 | 4 Days | 280 | 90 | 160 | 400 | 30 | 75 | 400 | 320 | 16 | M16 | 40 | 56 | 6 | 7 | 85.0000 |