Extension pieces (K0821) (K0821.08025)

Extension pieces (K0821) K0821.08025

Product Details:

Manufacturer part number: K0821.08025

Brand: KIPP

Price: 10.33

Delivery time: 4 Days


Technical Data:

Length L: 25 mm

D1=Thread: M8

T=thread depth: 15 mm

SW=key width: 13 mm

E: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0821.08025

Part Number
K0821.08025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
D1=Thread T=thread depth
(mm)
SW=key width
(mm)
E
(mm)
L1 Weight
(kg)

10.33 €

1 4 Days 25M8151315130.0256

Loading...

  1. 1

Basic information

Main material High carbon steel Form A Surface finish body black oxidised
Item Extension Piece Thread type internal and external thread RoHS true

This page is Extension pieces (K0821), part number K0821.08025.
You can find the detail information about specifications and dimensions on part number K0821.08025.

Variation of this product

Part Number
K0821.08032
K0821.08040
K0821.10025
K0821.10032
K0821.10040
K0821.10050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
D1=Thread T=thread depth
(mm)
SW=key width
(mm)
E
(mm)
L1 Weight
(kg)

10.74 €

1 4 Days 32M8151315130.0337

11.74 €

1 4 Days 40M8151315130.0426

11.57 €

1 4 Days 25M10171719.6150.0443

11.68 €

1 4 Days 32M10171719.6150.1055

12.22 €

1 4 Days 40M10171719.6150.0733

12.59 €

1 4 Days 50M10201719.6160.0926

Tech Support