Inserts (K0826) (K0826.02)

Inserts (K0826) K0826.02

Product Details:

Manufacturer part number: K0826.02

Brand: KIPP

Price: 11.88

Delivery time: 4 Days


Technical Data:

Item: Cone insert

Weight: 0.0614 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0826.02

Part Number
K0826.02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Item Weight
(kg)

11.88 €

1 4 Days Cone insert0.0614

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised RoHS true

This page is Inserts (K0826), part number K0826.02.
You can find the detail information about specifications and dimensions on part number K0826.02.

Variation of this product

Part Number
K0826.01
K0826.03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Item Weight
(kg)

10.99 €

1 4 Days Rounded insert0.0504

15.44 €

1 4 Days Prism insert0.0726

Tech Support