Screw nipples locked with grub screw (K2027)

Screw nipples locked with grub screw (K2027)
· Screw nipple for indexing plunger with remote actuation

· Clamping with grub screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2027.03180507

Part Number
K2027.03180507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.59 €

1 4 Days

Loading...

  1. 1

Basic information

Main material brass D1=Thread M4 L=Length(mm) 7
L1(mm) 3.5 Version 1 clamping with grub screw Item Screw nipple
Surface finish body nickel-plated D=Outside diameter(mm) 5 D2(mm) 1.8
Weight(kg) 0.0008 PL Edelstahl false RoHS true

This page is Screw nipples locked with grub screw (K2027), part number K2027.03180507.
You can find the detail information about specifications and dimensions on part number K2027.03180507.

Tech Support