Cam-action indexing plungers, Form E, without grip cap (K1670) (K1670.080612)

Cam-action indexing plungers, Form E, without grip cap (K1670) K1670.080612

Product Details:

Manufacturer part number: K1670.080612

Brand: KIPP

Price: 12.49

Delivery time: 4 Days


Technical Data:

B: 10.8 mm

B1: 3.6 mm

H: 8 mm

L=Length: 47.4 mm

L1: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1670.080612

Part Number
K1670.080612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

12.49 €

1 4 Days 10.83.6847.4301481.86120.034

Loading...

  1. 1

Basic information

Main material steel Form E Version 1 smooth carbide-coated
Item Cam-Action Indexing Plungers Surface finish body black oxidised PL Edelstahl false
RoHS true

This page is Cam-action indexing plungers, Form E, without grip cap (K1670), part number K1670.080612.
You can find the detail information about specifications and dimensions on part number K1670.080612.

Variation of this product

Part Number
K1670.080510
K1670.080512
K1670.080610
K1670.080616
K1670.080812
K1670.080816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

12.19 €

1 4 Days 93638.5251481.35100.02

12.49 €

1 4 Days 10.83.6847.4301481.35120.033

12.19 €

1 4 Days 93638.5251481.86100.021

14.84 €

1 4 Days 14.44.81061.24035151.86160.079

12.49 €

1 4 Days 10.83.6847.4301482.38120.035

14.84 €

1 4 Days 14.44.81061.24035152.38160.08

Tech Support