Cam-action indexing plungers, Form F, with grip cap (K1670)

Cam-action indexing plungers, Form F, with grip cap (K1670)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Smooth sleeve, Connecting option via adapter sleeve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1670.090410
K1670.09041016
K1670.0904102
K1670.09041084
K1670.09041086
K1670.09041087
K1670.09041088
K1670.090510
K1670.090512
K1670.09051016
K1670.0905102
K1670.09051084
K1670.09051086
K1670.09051087
K1670.09051088
K1670.09051216
K1670.0905122
K1670.09051284
K1670.09051286
K1670.09051287
K1670.09051288
K1670.090610
K1670.090612
K1670.090616
K1670.09061016
K1670.0906102
K1670.09061084
K1670.09061086
K1670.09061087
K1670.09061088
K1670.09061216
K1670.0906122
K1670.09061284
K1670.09061286
K1670.09061287
K1670.09061288
K1670.09061616
K1670.0906162
K1670.09061684
K1670.09061686
K1670.09061687
K1670.09061688
K1670.090812
K1670.090816
K1670.090820
K1670.09081216
K1670.0908122
K1670.09081284
K1670.09081286
K1670.09081287
K1670.09081288
K1670.09081616
K1670.0908162
K1670.09081684
K1670.09081686
K1670.09081687
K1670.09081688
K1670.09082016
K1670.0908202
K1670.09082084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

12.81 €

1 4 Days 10.94.9639.526.31481black grey RAL 70214100.02

12.81 €

1 4 Days 10.94.9639.526.31481colza yellow RAL 10214100.02

12.81 €

1 4 Days 10.94.9639.526.31481orange RAL 20044100.02

12.81 €

1 4 Days 10.94.9639.526.31481traffic red RAL 30204100.02

12.81 €

1 4 Days 10.94.9639.526.31481signal green RAL 60324100.02

12.81 €

1 4 Days 10.94.9639.526.31481traffic blue RAL 50174100.02

12.81 €

1 4 Days 10.94.9639.526.31481light grey RAL 70354100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3black grey RAL 70215100.02

13.08 €

1 4 Days 12.95.7848.431.11481.3black grey RAL 70215120.033

12.81 €

1 4 Days 10.94.9639.526.31481.3colza yellow RAL 10215100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3orange RAL 20045100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3traffic red RAL 30205100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3signal green RAL 60325100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3traffic blue RAL 50175100.02

12.81 €

1 4 Days 10.94.9639.526.31481.3light grey RAL 70355100.02

13.08 €

1 4 Days 12.95.7848.431.11481.3colza yellow RAL 10215120.033

13.08 €

1 4 Days 12.95.7848.431.11481.3orange RAL 20045120.033

13.08 €

1 4 Days 12.95.7848.431.11481.3traffic red RAL 30205120.033

13.08 €

1 4 Days 12.95.7848.431.11481.3signal green RAL 60325120.033

13.08 €

1 4 Days 12.95.7848.431.11481.3traffic blue RAL 50175120.033

13.08 €

1 4 Days 12.95.7848.431.11481.3light grey RAL 70355120.033

12.81 €

1 4 Days 10.94.9639.526.31481.8black grey RAL 70216100.021

13.08 €

1 4 Days 12.95.7848.431.11481.8black grey RAL 70216120.034

15.47 €

1 4 Days 16.671062.341.535151.8black grey RAL 70216160.079

12.81 €

1 4 Days 10.94.9639.526.31481.8colza yellow RAL 10216100.021

12.81 €

1 4 Days 10.94.9639.526.31481.8orange RAL 20046100.021

12.81 €

1 4 Days 10.94.9639.526.31481.8traffic red RAL 30206100.021

12.81 €

1 4 Days 10.94.9639.526.31481.8signal green RAL 60326100.021

12.81 €

1 4 Days 10.94.9639.526.31481.8traffic blue RAL 50176100.021

12.81 €

1 4 Days 10.94.9639.526.31481.8light grey RAL 70356100.021

13.08 €

1 4 Days 12.95.7848.431.11481.8colza yellow RAL 10216120.034

13.08 €

1 4 Days 12.95.7848.431.11481.8orange RAL 20046120.034

13.08 €

1 4 Days 12.95.7848.431.11481.8traffic red RAL 30206120.034

13.08 €

1 4 Days 12.95.7848.431.11481.8signal green RAL 60326120.034

13.08 €

1 4 Days 12.95.7848.431.11481.8traffic blue RAL 50176120.034

13.08 €

1 4 Days 12.95.7848.431.11481.8light grey RAL 70356120.034

15.47 €

1 4 Days 16.671062.341.535151.8colza yellow RAL 10216160.079

15.47 €

1 4 Days 16.671062.341.535151.8orange RAL 20046160.079

15.47 €

1 4 Days 16.671062.341.535151.8traffic red RAL 30206160.079

15.47 €

1 4 Days 16.671062.341.535151.8signal green RAL 60326160.079

15.47 €

1 4 Days 16.671062.341.535151.8traffic blue RAL 50176160.079

15.47 €

1 4 Days 16.671062.341.535151.8light grey RAL 70356160.079

13.08 €

1 4 Days 12.95.7848.431.11482.3black grey RAL 70218120.035

15.47 €

1 4 Days 16.671062.341.535152.3black grey RAL 70218160.08

17.93 €

1 4 Days 20.58.51272.351.360202.3black grey RAL 70218200.147

13.08 €

1 4 Days 12.95.7848.431.11482.3colza yellow RAL 10218120.035

13.08 €

1 4 Days 12.95.7848.431.11482.3orange RAL 20048120.035

13.08 €

1 4 Days 12.95.7848.431.11482.3traffic red RAL 30208120.035

13.08 €

1 4 Days 12.95.7848.431.11482.3signal green RAL 60328120.035

13.08 €

1 4 Days 12.95.7848.431.11482.3traffic blue RAL 50178120.035

13.08 €

1 4 Days 12.95.7848.431.11482.3light grey RAL 70358120.035

15.47 €

1 4 Days 16.671062.341.535152.3colza yellow RAL 10218160.08

15.47 €

1 4 Days 16.671062.341.535152.3orange RAL 20048160.08

15.47 €

1 4 Days 16.671062.341.535152.3traffic red RAL 30208160.08

15.47 €

1 4 Days 16.671062.341.535152.3signal green RAL 60328160.08

15.47 €

1 4 Days 16.671062.341.535152.3traffic blue RAL 50178160.08

15.47 €

1 4 Days 16.671062.341.535152.3light grey RAL 70358160.08

17.93 €

1 4 Days 20.58.51272.351.360202.3colza yellow RAL 10218200.147

17.93 €

1 4 Days 20.58.51272.351.360202.3orange RAL 20048200.147

17.93 €

1 4 Days 20.58.51272.351.360202.3traffic red RAL 30208200.147

Loading...

Basic information

Main material steel Component material Thermoplastic Form F
Version 1 smooth carbide-coated Item Cam-Action Indexing Plungers Surface finish body black oxidised
Form definition with smooth sleeve and cap PL Edelstahl false RoHS true

Tech Support