Cam-action indexing plungers, Stainless Steel, Form E, without grip cap (K1671) (K1671.1080512)

Cam-action indexing plungers, Stainless Steel, Form E, without grip cap (K1671) K1671.1080512

Product Details:

Manufacturer part number: K1671.1080512

Brand: KIPP

Price: 16.70

Delivery time: 4 Days


Technical Data:

B: 12.9 mm

B1: 5.7 mm

H: 8 mm

L=Length: 48.4 mm

L1: 31.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1671.1080512

Part Number
K1671.1080512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

16.70 €

1 4 Days 12.95.7848.431.11481.35120.033

Loading...

  1. 1

Basic information

Main material stainless steel Form E Version 1 smooth carbide-coated
Item Cam-Action Indexing Plungers Surface finish body bright PL Edelstahl true
RoHS true

This page is Cam-action indexing plungers, Stainless Steel, Form E, without grip cap (K1671), part number K1671.1080512.
You can find the detail information about specifications and dimensions on part number K1671.1080512.

Variation of this product

Part Number
K1671.1080410
K1671.1080510
K1671.1080610
K1671.1080612
K1671.1080616
K1671.1080812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

15.20 €

1 4 Days 10.94.9639.526.314814100.02

15.20 €

1 4 Days 10.94.9639.526.31481.35100.02

15.20 €

1 4 Days 10.94.9639.526.31481.86100.021

16.70 €

1 4 Days 12.95.7848.431.11481.86120.034

18.24 €

1 4 Days 16.671062.341.535151.86160.079

16.70 €

1 4 Days 12.95.7848.431.11482.38120.035

Tech Support