Cam-action indexing plungers, Stainless Steel, Form F, with grip cap (K1671) (K1671.1091016)

Cam-action indexing plungers, Stainless Steel, Form F, with grip cap (K1671) K1671.1091016

Product Details:

Manufacturer part number: K1671.1091016

Brand: KIPP

Price: 18.92

Delivery time: 4 Days


Technical Data:

B: 16.6 mm

B1: 7 mm

H: 10 mm

L=Length: 62.8 mm

L1: 41.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1671.1091016

Part Number
K1671.1091016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

18.92 €

1 4 Days 16.671062.841.535152.8black grey RAL 702110160.082

Loading...

  1. 1

Basic information

Main material stainless steel Component material polypropylene Form F
Version 1 smooth carbide-coated Item Cam-Action Indexing Plungers Surface finish body bright
Form definition with smooth sleeve and cap PL Edelstahl true RoHS true

This page is Cam-action indexing plungers, Stainless Steel, Form F, with grip cap (K1671), part number K1671.1091016.
You can find the detail information about specifications and dimensions on part number K1671.1091016.

Variation of this product

Part Number
K1671.109041084
K1671.109041086
K1671.109041087
K1671.109101616
K1671.10910162
K1671.109101684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
Weight
(kg)

15.89 €

1 4 Days 10.94.9639.526.31481traffic red RAL 30204100.02

15.89 €

1 4 Days 10.94.9639.526.31481signal green RAL 60324100.02

15.89 €

1 4 Days 10.94.9639.526.31481traffic blue RAL 50174100.02

18.92 €

1 4 Days 16.671062.841.535152.8colza yellow RAL 102110160.082

18.92 €

1 4 Days 16.671062.841.535152.8orange RAL 200410160.082

18.92 €

1 4 Days 16.671062.841.535152.8traffic red RAL 302010160.082

Tech Support