Cam-action indexing plungers, Form A, without grip cap or nut (K1672) (K1672.040616)

Cam-action indexing plungers, Form A, without grip cap or nut (K1672) K1672.040616

Product Details:

Manufacturer part number: K1672.040616

Brand: KIPP

Price: 14.78

Delivery time: 4 Days


Technical Data:

B: 14.4 mm

B1: 4.8 mm

H: 10 mm

L=Length: 61.2 mm

L1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1672.040616

Part Number
K1672.040616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

14.78 €

1 4 Days 14.44.81061.2403235151.86M16160.068

Loading...

  1. 1

Basic information

Main material steel Form A Item Cam-Action Indexing Plungers
Locknut without locknut Surface finish body black oxidised Form definition mit Gewindehülse
PL Edelstahl false RoHS true

This page is Cam-action indexing plungers, Form A, without grip cap or nut (K1672), part number K1672.040616.
You can find the detail information about specifications and dimensions on part number K1672.040616.

Variation of this product

Part Number
K1672.0405101
K1672.040512
K1672.0405121
K1672.0406161
K1672.040812
K1672.0408121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

12.13 €

1 4 Days 93638.525201481.35M10x1100.017

12.32 €

1 4 Days 10.83.6847.430251581.35M12120.018

12.32 €

1 4 Days 10.83.6847.430251581.35M12x1.5120.018

14.78 €

1 4 Days 14.44.81061.2403235151.86M16x1.5160.068

12.32 €

1 4 Days 10.83.6847.430251582.38M12120.07

12.32 €

1 4 Days 10.83.6847.430251582.38M12x1.5120.07

Tech Support