Manufacturer part number: K2023.10215X1200
Brand: KIPP
Price: 4.12 €
Delivery time: 4 Days
L=Length: 1200 mm
Weight: 0.0111 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2023.10215X1200
Main material | stainless steel | Version 1 | with ball | Item | Wire Cable |
---|---|---|---|---|---|
Steel code | 1.4401 | D=diameter(mm) | 1.5 | D1(mm) | 5 |
PL Edelstahl | true | RoHS | true |
This page is Wire cables with end piece (K2023), part number K2023.10215X1200.
You can find the detail information about specifications and dimensions on part number K2023.10215X1200.
Part Number |
---|
K2023.10215X3200 |
K2023.10215X5200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|
6.38 € | 1 | 4 Days | 3200 | 0.0355 | ||
11.37 € | 1 | 4 Days | 5200 | 0.0595 |