Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | F x 30° | Component colour | D=Locking pin diameter (mm) | D1 (mm) | D2 (mm) | SW=Key width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | black grey RAL 7021 | 4 | M10 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | black grey RAL 7021 | 4 | M10x1 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | orange RAL 2004 | 4 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | colza yellow RAL 1021 | 4 | M10 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | colza yellow RAL 1021 | 4 | M10x1 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | traffic red RAL 3020 | 4 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | signal green RAL 6032 | 4 | M10x1 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | traffic blue RAL 5017 | 4 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | light grey RAL 7035 | 4 | M10x1 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | orange RAL 2004 | 4 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | traffic red RAL 3020 | 4 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | signal green RAL 6032 | 4 | M10 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | traffic blue RAL 5017 | 4 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1 | light grey RAL 7035 | 4 | M10 | 10 | 17 | 0.023 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | black grey RAL 7021 | 5 | M10 | 10 | 17 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | black grey RAL 7021 | 5 | M12 | 12 | 19 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | black grey RAL 7021 | 5 | M10x1 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | orange RAL 2004 | 5 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | colza yellow RAL 1021 | 5 | M10 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | colza yellow RAL 1021 | 5 | M10x1 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | traffic red RAL 3020 | 5 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | signal green RAL 6032 | 5 | M10x1 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | traffic blue RAL 5017 | 5 | M10x1 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | light grey RAL 7035 | 5 | M10x1 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | orange RAL 2004 | 5 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | traffic red RAL 3020 | 5 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | signal green RAL 6032 | 5 | M10 | 10 | 17 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | traffic blue RAL 5017 | 5 | M10 | 10 | 17 | 0.017 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.3 | light grey RAL 7035 | 5 | M10 | 10 | 17 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | black grey RAL 7021 | 5 | M12x1.5 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | orange RAL 2004 | 5 | M12x1.5 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | colza yellow RAL 1021 | 5 | M12 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | colza yellow RAL 1021 | 5 | M12x1.5 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | traffic red RAL 3020 | 5 | M12x1.5 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | signal green RAL 6032 | 5 | M12x1.5 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | traffic blue RAL 5017 | 5 | M12x1.5 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | light grey RAL 7035 | 5 | M12x1.5 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | orange RAL 2004 | 5 | M12 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | traffic red RAL 3020 | 5 | M12 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | signal green RAL 6032 | 5 | M12 | 12 | 19 | 0.024 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | traffic blue RAL 5017 | 5 | M12 | 12 | 19 | 0.018 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.3 | light grey RAL 7035 | 5 | M12 | 12 | 19 | 0.024 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | black grey RAL 7021 | 6 | M10 | 10 | 17 | 0.038 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.8 | black grey RAL 7021 | 6 | M12 | 12 | 19 | 0.038 | ||
15.51 € | 1 | 4 Days | 16.6 | 7 | 10 | 62.3 | 41.5 | 32 | 35 | 15 | 1.8 | black grey RAL 7021 | 6 | M16 | 16 | 24 | 0.086 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | black grey RAL 7021 | 6 | M10x1 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | orange RAL 2004 | 6 | M10x1 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | colza yellow RAL 1021 | 6 | M10 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | colza yellow RAL 1021 | 6 | M10x1 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | traffic red RAL 3020 | 6 | M10x1 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | signal green RAL 6032 | 6 | M10x1 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | traffic blue RAL 5017 | 6 | M10x1 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | light grey RAL 7035 | 6 | M10x1 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | orange RAL 2004 | 6 | M10 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | traffic red RAL 3020 | 6 | M10 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | signal green RAL 6032 | 6 | M10 | 10 | 17 | 0.038 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | traffic blue RAL 5017 | 6 | M10 | 10 | 17 | 0.029 | ||
12.70 € | 1 | 4 Days | 10.9 | 4.9 | 6 | 39.5 | 26.3 | 20 | 14 | 8 | 1.8 | light grey RAL 7035 | 6 | M10 | 10 | 17 | 0.038 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.8 | black grey RAL 7021 | 6 | M12x1.5 | 12 | 19 | 0.038 | ||
12.97 € | 1 | 4 Days | 12.9 | 5.7 | 8 | 48.4 | 31.1 | 25 | 15 | 8 | 1.8 | orange RAL 2004 | 6 | M12x1.5 | 12 | 19 | 0.029 |
Loading...
Main material | steel | Component material | polyamide | Form | D |
---|---|---|---|---|---|
Item | Cam-Action Indexing Plungers | Locknut | with locknut | Surface finish body | black oxidised |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
B(mm)
B1(mm)
H(mm)
L=Length(mm)
L1(mm)
L3(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
F x 30°
Component colour
D=Locking pin diameter(mm)
D1(mm)
D2(mm)
SW=Key width(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes