Cam-action indexing plungers, Stainless Steel, Form A, without grip cap or nut (K1673) (K1673.1040410)

Cam-action indexing plungers, Stainless Steel, Form A, without grip cap or nut (K1673) K1673.1040410

Product Details:

Manufacturer part number: K1673.1040410

Brand: KIPP

Price: 15.15

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

H: 6 mm

L=Length: 38.5 mm

L1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1673.1040410

Part Number
K1673.1040410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

15.15 €

1 4 Days 93638.5252014814M10100.017

Loading...

  1. 1

Basic information

Main material stainless steel Form A Item Cam-Action Indexing Plungers
Locknut without locknut Surface finish body bright Form definition with threaded sleeve
PL Edelstahl true RoHS true

Tech Support