Cam-action indexing plungers, Stainless Steel, Form B, without grip cap, with nut (K1673) (K1673.1050812)

Cam-action indexing plungers, Stainless Steel, Form B, without grip cap, with nut (K1673) K1673.1050812

Product Details:

Manufacturer part number: K1673.1050812

Brand: KIPP

Price: 17.09

Delivery time: 4 Days


Technical Data:

B: 10.8 mm

B1: 3.6 mm

H: 8 mm

L=Length: 47.4 mm

L1: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1673.1050812

Part Number
K1673.1050812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

17.09 €

1 4 Days 10.83.6847.430251582.38M1212190.039

Loading...

  1. 1

Basic information

Main material stainless steel Form B Item Cam-Action Indexing Plungers
Locknut with locknut Surface finish body bright Form definition with threaded sleeve and nut
PL Edelstahl true RoHS true

This page is Cam-action indexing plungers, Stainless Steel, Form B, without grip cap, with nut (K1673), part number K1673.1050812.
You can find the detail information about specifications and dimensions on part number K1673.1050812.

Variation of this product

Part Number
K1673.10505101
K1673.1050512
K1673.10505121
K1673.10508121
K1673.1050816
K1673.10508161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

15.50 €

1 4 Days 93638.525201481.35M10x110170.024

17.09 €

1 4 Days 10.83.6847.430251581.35M1212190.024

17.09 €

1 4 Days 10.83.6847.430251581.35M12x1.512190.024

17.09 €

1 4 Days 10.83.6847.430251582.38M12x1.512190.039

19.19 €

1 4 Days 14.44.81061.2403235152.38M1616240.092

19.19 €

1 4 Days 14.44.81061.2403235152.38M16x1.516240.092

Tech Support