Cam-action indexing plungers, Stainless Steel, Form C, with grip cap, without nut (K1673) (K1673.1060410)

Cam-action indexing plungers, Stainless Steel, Form C, with grip cap, without nut (K1673) K1673.1060410

Product Details:

Manufacturer part number: K1673.1060410

Brand: KIPP

Price: 15.84

Delivery time: 4 Days


Technical Data:

B: 10.9 mm

B1: 4.9 mm

H: 6 mm

L=Length: 39.5 mm

L1: 26.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1673.1060410

Part Number
K1673.1060410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

15.84 €

1 4 Days 10.94.9639.526.3201481black grey RAL 70214M10100.017

Loading...

  1. 1

Basic information

Main material stainless steel Component material polypropylene Form C
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body bright
Form definition with threaded sleeve and cap PL Edelstahl true RoHS true

This page is Cam-action indexing plungers, Stainless Steel, Form C, with grip cap, without nut (K1673), part number K1673.1060410.
You can find the detail information about specifications and dimensions on part number K1673.1060410.

Variation of this product

Part Number
K1673.10604101
K1673.1060410116
K1673.106041012
K1673.106041016
K1673.1060410184
K1673.1060410186
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
Weight
(kg)

15.84 €

1 4 Days 10.94.9639.526.3201481black grey RAL 70214M10x1100.017

15.84 €

1 4 Days 10.94.9639.526.3201481colza yellow RAL 10214M10x1100.017

15.84 €

1 4 Days 10.94.9639.526.3201481orange RAL 20044M10x1100.023

15.84 €

1 4 Days 10.94.9639.526.3201481colza yellow RAL 10214M10100.017

15.84 €

1 4 Days 10.94.9639.526.3201481traffic red RAL 30204M10x1100.023

15.84 €

1 4 Days 10.94.9639.526.3201481signal green RAL 60324M10x1100.017

Tech Support