Cam-action indexing plungers, Stainless Steel, Form D, with grip cap and nut (K1673) (K1673.1070510)

Cam-action indexing plungers, Stainless Steel, Form D, with grip cap and nut (K1673) K1673.1070510

Product Details:

Manufacturer part number: K1673.1070510

Brand: KIPP

Price: 16.19

Delivery time: 4 Days


Technical Data:

B: 10.9 mm

B1: 4.9 mm

H: 6 mm

L=Length: 39.5 mm

L1: 26.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1673.1070510

Part Number
K1673.1070510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

16.19 €

1 4 Days 10.94.9639.526.3201481.3black grey RAL 70215M1010170.024

Loading...

  1. 1

Basic information

Main material stainless steel Component material polypropylene Form D
Item Cam-Action Indexing Plungers Locknut with locknut Surface finish body bright
PL Edelstahl true RoHS true

This page is Cam-action indexing plungers, Stainless Steel, Form D, with grip cap and nut (K1673), part number K1673.1070510.
You can find the detail information about specifications and dimensions on part number K1673.1070510.

Variation of this product

Part Number
K1673.107041012
K1673.107041016
K1673.1070410184
K1673.10705101
K1673.1070510116
K1673.107051012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW=Key width
(mm)
Weight
(kg)

16.19 €

1 4 Days 10.94.9639.526.3201481orange RAL 20044M10x110170.017

16.19 €

1 4 Days 10.94.9639.526.3201481colza yellow RAL 10214M1010170.023

16.19 €

1 4 Days 10.94.9639.526.3201481traffic red RAL 30204M10x110170.017

16.19 €

1 4 Days 10.94.9639.526.3201481.3black grey RAL 70215M10x110170.024

16.19 €

1 4 Days 10.94.9639.526.3201481.3colza yellow RAL 10215M10x110170.024

16.19 €

1 4 Days 10.94.9639.526.3201481.3orange RAL 20045M10x110170.017

Tech Support