Manufacturer part number: K2024.0150X1000
Brand: KIPP
Price: 6.18 €
Delivery time: 4 Days
L=Length: 1000 mm
Weight: 0.065 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2024.0150X1000
Main material | steel | L1(mm) | 2 | L2(mm) | 11 |
---|---|---|---|---|---|
Version 1 | with inner tube | Item | Casing | Surface finish body | plastic-coated |
D1=Internal diameter(mm) | 2.2 | D=Outside diameter(mm) | 5 | D2(mm) | 5.5 |
D3(mm) | 2.5 | PL Edelstahl | false | RoHS | true |
This page is Traction sleeves with inner tube (K2024), part number K2024.0150X1000.
You can find the detail information about specifications and dimensions on part number K2024.0150X1000.
Part Number |
---|
K2024.0150X3000 |
K2024.0150X5000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|
8.38 € | 1 | 4 Days | 3000 | 0.195 | ||
13.79 € | 1 | 4 Days | 5000 | 0.325 |