Cam-action indexing plungers with stop, Form A, without grip cap or nut (K1674) (K1674.1040510)

Cam-action indexing plungers with stop, Form A, without grip cap or nut (K1674) K1674.1040510

Product Details:

Manufacturer part number: K1674.1040510

Brand: KIPP

Price: 14.56

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

H: 6 mm

L=Length: 38.5 mm

L1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1674.1040510

Part Number
K1674.1040510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 Form definition D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

14.56 €

1 4 Days 93638.525151481.3leftwith threaded sleeve5M1010100.019

Loading...

  1. 1

Basic information

Main material steel Form A Version 1 with stop
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body black oxidised
PL Edelstahl false RoHS true

This page is Cam-action indexing plungers with stop, Form A, without grip cap or nut (K1674), part number K1674.1040510.
You can find the detail information about specifications and dimensions on part number K1674.1040510.

Variation of this product

Part Number
K1674.1040410
K1674.1040512
K1674.1040610
K1674.1040612
K1674.1040616
K1674.1040812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 Form definition D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

14.56 €

1 4 Days 93638.525151481leftwith threaded sleeve4M1010100.019

14.77 €

1 4 Days 10.83.6847.430191551.3leftwith threaded sleeve5M1212120.031

14.56 €

1 4 Days 93638.525151481.8leftwith threaded sleeve6M1010100.019

14.77 €

1 4 Days 10.83.6847.430191551.8leftwith threaded sleeve6M1212120.031

17.76 €

1 4 Days 14.44.81061.2402635151.8leftwith threaded sleeve6M1616160.074

14.77 €

1 4 Days 10.83.6847.430191552.3leftwith threaded sleeve8M1212120.033

Tech Support