Cam-action indexing plungers with stop, Form B, without grip cap, with nut (K1674) (K1674.1050610)

Cam-action indexing plungers with stop, Form B, without grip cap, with nut (K1674) K1674.1050610

Product Details:

Manufacturer part number: K1674.1050610

Brand: KIPP

Price: 14.70

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

H: 6 mm

L=Length: 38.5 mm

L1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1674.1050610

Part Number
K1674.1050610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

14.70 €

1 4 Days 93638.525151481.8left6M101010170.019

Loading...

  1. 1

Basic information

Main material steel Form B Version 1 with stop
Item Cam-Action Indexing Plungers Locknut with locknut Surface finish body black oxidised
Form definition with threaded sleeve and nut PL Edelstahl false RoHS true

This page is Cam-action indexing plungers with stop, Form B, without grip cap, with nut (K1674), part number K1674.1050610.
You can find the detail information about specifications and dimensions on part number K1674.1050610.

Variation of this product

Part Number
K1674.1050410
K1674.1050510
K1674.1050512
K1674.1050612
K1674.1050616
K1674.1050812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

14.70 €

1 4 Days 93638.525151481left4M101010170.019

14.70 €

1 4 Days 93638.525151481.3left5M101010170.019

14.92 €

1 4 Days 10.83.6847.430191551.3left5M121212190.031

14.92 €

1 4 Days 10.83.6847.430191551.8left6M121212190.031

17.91 €

1 4 Days 14.44.81061.2402635151.8left6M161616240.074

14.92 €

1 4 Days 10.83.6847.430191552.3left8M121212190.033

Tech Support