Cam-action indexing plungers with stop, Form C, with grip cap, without nut (K1674) (K1674.1060410)

Cam-action indexing plungers with stop, Form C, with grip cap, without nut (K1674) K1674.1060410

Product Details:

Manufacturer part number: K1674.1060410

Brand: KIPP

Price: 15.12

Delivery time: 4 Days


Technical Data:

B: 10.9 mm

B1: 4.9 mm

H: 6 mm

L=Length: 39.5 mm

L1: 26.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1674.1060410

Part Number
K1674.1060410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

15.12 €

1 4 Days 10.94.9639.526.3151481black grey RAL 7021left4M1010100.019

Loading...

  1. 1

Basic information

Main material steel Component material polypropylene Form C
Version 1 with stop Item Cam-Action Indexing Plungers Locknut without locknut
Surface finish body black oxidised Form definition with threaded sleeve and cap PL Edelstahl false
RoHS true

This page is Cam-action indexing plungers with stop, Form C, with grip cap, without nut (K1674), part number K1674.1060410.
You can find the detail information about specifications and dimensions on part number K1674.1060410.

Variation of this product

Part Number
K1674.106041016
K1674.10604102
K1674.106041084
K1674.106041086
K1674.106041087
K1674.106041088
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

15.12 €

1 4 Days 10.94.9639.526.3151481colza yellow RAL 1021left4M1010100.019

15.12 €

1 4 Days 10.94.9639.526.3151481orange RAL 2004left4M1010100.019

15.12 €

1 4 Days 10.94.9639.526.3151481traffic red RAL 3020left4M1010100.019

15.12 €

1 4 Days 10.94.9639.526.3151481signal green RAL 6032left4M1010100.019

15.12 €

1 4 Days 10.94.9639.526.3151481traffic blue RAL 5017left4M1010100.019

15.12 €

1 4 Days 10.94.9639.526.3151481light grey RAL 7035left4M1010100.019

Tech Support