Cam-action indexing plungers with stop, Stainless Steel, Form A, without grip cap or nut (K1675) (K1675.11040812)

Cam-action indexing plungers with stop, Stainless Steel, Form A, without grip cap or nut (K1675) K1675.11040812

Product Details:

Manufacturer part number: K1675.11040812

Brand: KIPP

Price: 19.85

Delivery time: 4 Days


Technical Data:

B: 10.8 mm

B1: 3.6 mm

H: 8 mm

L=Length: 47.4 mm

L1: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1675.11040812

Part Number
K1675.11040812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

19.85 €

1 4 Days 10.83.6847.430191552.3left8M1212120.033

Loading...

  1. 1

Basic information

Main material stainless steel Form A Version 1 with stop
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body bright
Form definition with threaded sleeve PL Edelstahl true RoHS true

This page is Cam-action indexing plungers with stop, Stainless Steel, Form A, without grip cap or nut (K1675), part number K1675.11040812.
You can find the detail information about specifications and dimensions on part number K1675.11040812.

Variation of this product

Part Number
K1675.11040610
K1675.11040612
K1675.11040616
K1675.11040816
K1675.110408201
K1675.11041016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

18.19 €

1 4 Days 93638.525151481.8left6M1010100.019

19.85 €

1 4 Days 10.83.6847.430191551.8left6M1212120.031

21.80 €

1 4 Days 14.44.81061.2402635151.8left6M1616160.074

21.80 €

1 4 Days 14.44.81061.2402635152.3left8M1616160.076

25.92 €

1 4 Days 1861271503060202.3left8M20x1.520200.143

21.80 €

1 4 Days 14.44.81061.2402635152.8left10M1616160.078

Tech Support