Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2025.0350
Main material | brass | L=Length(mm) | 11 | L1(mm) | 9 |
---|---|---|---|---|---|
L2(mm) | 4.5 | Item | End sleeve | Surface finish body | blue-passivated |
D=Outside diameter(mm) | 5.5 | D1(mm) | 5 | D2(mm) | 2.5 |
Weight(kg) | 0.0006 | PL Edelstahl | false | RoHS | true |
This page is End sleeves (K2025), part number K2025.0350.
You can find the detail information about specifications and dimensions on part number K2025.0350.