Cam-action indexing plungers with stop, Stainless Steel, Form B, without grip cap, with nut (K1675) (K1675.11050610)

Cam-action indexing plungers with stop, Stainless Steel, Form B, without grip cap, with nut (K1675) K1675.11050610

Product Details:

Manufacturer part number: K1675.11050610

Brand: KIPP

Price: 18.60

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

H: 6 mm

L=Length: 38.5 mm

L1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1675.11050610

Part Number
K1675.11050610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

18.60 €

1 4 Days 93638.525151481.8left6M101010170.019

Loading...

  1. 1

Basic information

Main material stainless steel Form B Version 1 with stop
Item Cam-Action Indexing Plungers Locknut with locknut Surface finish body bright
Form definition with threaded sleeve and nut PL Edelstahl true RoHS true

This page is Cam-action indexing plungers with stop, Stainless Steel, Form B, without grip cap, with nut (K1675), part number K1675.11050610.
You can find the detail information about specifications and dimensions on part number K1675.11050610.

Variation of this product

Part Number
K1675.11050410
K1675.11050510
K1675.11050512
K1675.11050612
K1675.11050616
K1675.11050812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

18.60 €

1 4 Days 93638.525151481left4M101010170.019

18.60 €

1 4 Days 93638.525151481.3left5M101010170.019

20.52 €

1 4 Days 10.83.6847.430191551.3left5M121212190.031

20.52 €

1 4 Days 10.83.6847.430191551.8left6M121212190.031

23.03 €

1 4 Days 14.44.81061.2402635151.8left6M161616240.074

20.52 €

1 4 Days 10.83.6847.430191552.3left8M121212190.033

Tech Support