Cam-action indexing plungers with stop, Stainless Steel, Form D, with grip cap and nut (K1675) (K1675.11070410)

Cam-action indexing plungers with stop, Stainless Steel, Form D, with grip cap and nut (K1675) K1675.11070410

Product Details:

Manufacturer part number: K1675.11070410

Brand: KIPP

Price: 19.29

Delivery time: 4 Days


Technical Data:

B: 10.9 mm

B1: 4.9 mm

H: 6 mm

L=Length: 39.5 mm

L1: 26.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1675.11070410

Part Number
K1675.11070410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

19.29 €

1 4 Days 10.94.9639.526.3151481black grey RAL 7021left4M101010170.019

Loading...

  1. 1

Basic information

Main material stainless steel Component material polypropylene Form D
Version 1 with stop Item Cam-Action Indexing Plungers Locknut with locknut
Surface finish body bright PL Edelstahl true RoHS true

This page is Cam-action indexing plungers with stop, Stainless Steel, Form D, with grip cap and nut (K1675), part number K1675.11070410.
You can find the detail information about specifications and dimensions on part number K1675.11070410.

Variation of this product

Part Number
K1675.1107041016
K1675.110704102
K1675.1107041084
K1675.1107041086
K1675.1107041087
K1675.1107041088
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

19.29 €

1 4 Days 10.94.9639.526.3151481colza yellow RAL 1021left4M101010170.019

19.29 €

1 4 Days 10.94.9639.526.3151481orange RAL 2004left4M101010170.019

19.29 €

1 4 Days 10.94.9639.526.3151481traffic red RAL 3020left4M101010170.019

19.29 €

1 4 Days 10.94.9639.526.3151481signal green RAL 6032left4M101010170.019

19.29 €

1 4 Days 10.94.9639.526.3151481traffic blue RAL 5017left4M101010170.019

19.29 €

1 4 Days 10.94.9639.526.3151481light grey RAL 7035left4M101010170.019

Tech Support