Cam-action indexing plunger, with hexagon, Form A (K1679) (K1679.040510)

Cam-action indexing plunger, with hexagon, Form A (K1679) K1679.040510

Product Details:

Manufacturer part number: K1679.040510

Brand: KIPP

Price: 13.33

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

D1=Thread: M10

H: 6 mm

L=Length: 38.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1679.040510

Part Number
K1679.040510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

13.33 €

1 4 Days 93M10638.525151481.3510100.0189

Loading...

  1. 1

Basic information

Main material steel Form A Version 1 with hexagon
Item Cam-Action Indexing Plungers Locknut without locknut Surface finish body black oxidised
Form definition without plastic cap, without locknut PL Edelstahl false RoHS true

This page is Cam-action indexing plunger, with hexagon, Form A (K1679), part number K1679.040510.
You can find the detail information about specifications and dimensions on part number K1679.040510.

Variation of this product

Part Number
K1679.040410
K1679.0404101
K1679.0405101
K1679.040512
K1679.0405121
K1679.040610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
Weight
(kg)

13.33 €

1 4 Days 93M10638.525151481410100.023

13.33 €

1 4 Days 93M10x1638.525151481410100.023

13.33 €

1 4 Days 93M10x1638.525151481.3510100.0233

13.57 €

1 4 Days 10.83.6M12847.430191581.3512120.0383

13.57 €

1 4 Days 10.83.6M12x1.5847.430191581.3512120.0383

13.33 €

1 4 Days 93M10638.525151481.8610100.0236

Tech Support