Cam-action indexing plunger, with hexagon, Form B (K1679) (K1679.050510)

Cam-action indexing plunger, with hexagon, Form B (K1679) K1679.050510

Product Details:

Manufacturer part number: K1679.050510

Brand: KIPP

Price: 13.50

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

D1=Thread: M10

H: 6 mm

L=Length: 38.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1679.050510

Part Number
K1679.050510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

13.50 €

1 4 Days 93M10638.525151481.351010170.0297

Loading...

  1. 1

Basic information

Main material steel Form B Version 1 with hexagon
Item Cam-Action Indexing Plungers Locknut with locknut Surface finish body black oxidised
Form definition without plastic cap, with locknut PL Edelstahl false RoHS true

This page is Cam-action indexing plunger, with hexagon, Form B (K1679), part number K1679.050510.
You can find the detail information about specifications and dimensions on part number K1679.050510.

Variation of this product

Part Number
K1679.050410
K1679.0504101
K1679.0505101
K1679.050512
K1679.0505121
K1679.050610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

13.50 €

1 4 Days 93M10638.52515148141010170.0294

13.50 €

1 4 Days 93M10x1638.52515148141010170.0294

13.50 €

1 4 Days 93M10x1638.525151481.351010170.0297

13.66 €

1 4 Days 10.83.6M12847.430191581.351212190.047

13.66 €

1 4 Days 10.83.6M12x1.5847.430191581.351212190.047

13.50 €

1 4 Days 93M10638.525151481.861010170.03

Tech Support