Cam-action indexing plunger, with hexagon, Form D (K1679)

Cam-action indexing plunger, with hexagon, Form D (K1679)
· Turning the grip through 180° retracts the indexing pin.

· Optionally available with coloured plastic grip caps

· Sleeves with a hexagon serve as assembly aids

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1679.070410
K1679.0704101
K1679.07041012
K1679.07041016
K1679.070410116
K1679.070410184
K1679.070410186
K1679.070410187
K1679.070410188
K1679.0704102
K1679.07041084
K1679.07041086
K1679.07041087
K1679.07041088
K1679.070510
K1679.070512
K1679.0705101
K1679.07051012
K1679.07051016
K1679.070510116
K1679.070510184
K1679.070510186
K1679.070510187
K1679.070510188
K1679.0705102
K1679.07051084
K1679.07051086
K1679.07051087
K1679.07051088
K1679.0705121
K1679.07051212
K1679.07051216
K1679.070512116
K1679.070512184
K1679.070512186
K1679.070512187
K1679.070512188
K1679.0705122
K1679.07051284
K1679.07051286
K1679.07051287
K1679.07051288
K1679.070610
K1679.070612
K1679.070616
K1679.0706101
K1679.07061012
K1679.07061016
K1679.070610116
K1679.070610184
K1679.070610186
K1679.070610187
K1679.070610188
K1679.0706102
K1679.07061084
K1679.07061086
K1679.07061087
K1679.07061088
K1679.0706121
K1679.07061212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

13.98 €

1 4 Days 10.94.9M10639.526.3151481black grey RAL 702141010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481black grey RAL 702141010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481orange RAL 200441010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481colza yellow RAL 102141010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481colza yellow RAL 102141010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481traffic red RAL 302041010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481signal green RAL 603241010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481traffic blue RAL 501741010170.0297

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481light grey RAL 703541010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481orange RAL 200441010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481traffic red RAL 302041010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481signal green RAL 603241010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481traffic blue RAL 501741010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481light grey RAL 703541010170.0297

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3black grey RAL 702151010170.03

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3black grey RAL 702151212190.0475

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3black grey RAL 702151010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3orange RAL 200451010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3colza yellow RAL 102151010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3colza yellow RAL 102151010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3traffic red RAL 302051010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3signal green RAL 603251010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3traffic blue RAL 501751010170.03

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.3light grey RAL 703551010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3orange RAL 200451010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3traffic red RAL 302051010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3signal green RAL 603251010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3traffic blue RAL 501751010170.03

13.98 €

1 4 Days 10.94.9M10639.526.3151481.3light grey RAL 703551010170.03

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3black grey RAL 702151212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3orange RAL 200451212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3colza yellow RAL 102151212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3colza yellow RAL 102151212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3traffic red RAL 302051212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3signal green RAL 603251212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3traffic blue RAL 501751212190.0475

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.3light grey RAL 703551212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3orange RAL 200451212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3traffic red RAL 302051212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3signal green RAL 603251212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3traffic blue RAL 501751212190.0475

14.28 €

1 4 Days 12.95.7M12848.431.1191581.3light grey RAL 703551212190.0475

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8black grey RAL 702161010170.0303

14.28 €

1 4 Days 12.95.7M12848.431.1191581.8black grey RAL 702161212190.0479

17.08 €

1 4 Days 16.67M161062.341.52635151.8black grey RAL 702161616240.1104

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8black grey RAL 702161010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8orange RAL 200461010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8colza yellow RAL 102161010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8colza yellow RAL 102161010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8traffic red RAL 302061010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8signal green RAL 603261010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8traffic blue RAL 501761010170.0303

13.98 €

1 4 Days 10.94.9M10x1639.526.3151481.8light grey RAL 703561010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8orange RAL 200461010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8traffic red RAL 302061010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8signal green RAL 603261010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8traffic blue RAL 501761010170.0303

13.98 €

1 4 Days 10.94.9M10639.526.3151481.8light grey RAL 703561010170.0303

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.8black grey RAL 702161212190.0479

14.28 €

1 4 Days 12.95.7M12x1.5848.431.1191581.8orange RAL 200461212190.0479

Loading...

Basic information

Main material steel Component material Thermoplastic Form D
Version 1 with hexagon Item Cam-Action Indexing Plungers Locknut with locknut
Surface finish body black oxidised Form definition with plastic cap, with locknut PL Edelstahl false
RoHS true

Tech Support