Cam-action indexing plunger, Stainless Steel with hexagon, Form B (K1680) (K1680.1051016)

Cam-action indexing plunger, Stainless Steel with hexagon, Form B (K1680) K1680.1051016

Product Details:

Manufacturer part number: K1680.1051016

Brand: KIPP

Price: 21.09

Delivery time: 4 Days


Technical Data:

B: 14.4 mm

B1: 4.8 mm

D1=Thread: M16

H: 10 mm

L=Length: 61.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1680.1051016

Part Number
K1680.1051016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

21.09 €

1 4 Days 14.44.8M161061.2402635152.8101616240.1123

Loading...

  1. 1

Basic information

Main material stainless steel Form B Version 1 with hexagon
Item Cam-Action Indexing Plungers Locknut with locknut Surface finish body bright
Form definition without plastic cap, with locknut PL Edelstahl true RoHS true

This page is Cam-action indexing plunger, Stainless Steel with hexagon, Form B (K1680), part number K1680.1051016.
You can find the detail information about specifications and dimensions on part number K1680.1051016.

Variation of this product

Part Number
K1680.10505101
K1680.1050512
K1680.10505121
K1680.10510161
K1680.1051020
K1680.10510201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1=Thread H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° D=Locking pin diameter
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

17.07 €

1 4 Days 93M10x1638.525151481.351010170.0297

18.80 €

1 4 Days 10.83.6M12847.430191581.351212190.047

18.80 €

1 4 Days 10.83.6M12x1.5847.430191581.351212190.047

21.09 €

1 4 Days 14.44.8M16x1.51061.2402635152.8101616240.1123

26.24 €

1 4 Days 186M201271503060202.8102020300.2015

26.24 €

1 4 Days 186M20x1.51271503060202.8102020300.2015

Tech Support