Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D1=Thread | H (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | F x 30° | Component colour | D=Locking pin diameter (mm) | D2 (mm) | SW1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.38 € | 1 | 4 Days | 10.9 | 4.9 | M10 | 6 | 39.5 | 26.3 | 15 | 14 | 8 | 1.8 | traffic blue RAL 5017 | 6 | 10 | 10 | 0.0239 | ||
17.38 € | 1 | 4 Days | 10.9 | 4.9 | M10 | 6 | 39.5 | 26.3 | 15 | 14 | 8 | 1.8 | light grey RAL 7035 | 6 | 10 | 10 | 0.0239 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | colza yellow RAL 1021 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | orange RAL 2004 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | colza yellow RAL 1021 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | traffic red RAL 3020 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | signal green RAL 6032 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | traffic blue RAL 5017 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | light grey RAL 7035 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | traffic red RAL 3020 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | signal green RAL 6032 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | traffic blue RAL 5017 | 6 | 12 | 12 | 0.0392 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.8 | light grey RAL 7035 | 6 | 12 | 12 | 0.0392 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | colza yellow RAL 1021 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | orange RAL 2004 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | colza yellow RAL 1021 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | traffic red RAL 3020 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | signal green RAL 6032 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | traffic blue RAL 5017 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | light grey RAL 7035 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | traffic red RAL 3020 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | signal green RAL 6032 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | traffic blue RAL 5017 | 6 | 16 | 16 | 0.0931 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 1.8 | light grey RAL 7035 | 6 | 16 | 16 | 0.0931 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | black grey RAL 7021 | 8 | 12 | 12 | 0.0403 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | black grey RAL 7021 | 8 | 16 | 16 | 0.0951 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | black grey RAL 7021 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | orange RAL 2004 | 8 | 12 | 12 | 0.0403 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | black grey RAL 7021 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | orange RAL 2004 | 8 | 16 | 16 | 0.0951 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | colza yellow RAL 1021 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | orange RAL 2004 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | colza yellow RAL 1021 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | traffic red RAL 3020 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | signal green RAL 6032 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | traffic blue RAL 5017 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | light grey RAL 7035 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | traffic red RAL 3020 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | signal green RAL 6032 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | traffic blue RAL 5017 | 8 | 12 | 12 | 0.0403 | ||
18.88 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 2.3 | light grey RAL 7035 | 8 | 12 | 12 | 0.0403 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | colza yellow RAL 1021 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | orange RAL 2004 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | colza yellow RAL 1021 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | traffic red RAL 3020 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | signal green RAL 6032 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | traffic blue RAL 5017 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16x1.5 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | light grey RAL 7035 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | traffic red RAL 3020 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | signal green RAL 6032 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | traffic blue RAL 5017 | 8 | 16 | 16 | 0.0951 | ||
20.69 € | 1 | 4 Days | 16.6 | 7 | M16 | 10 | 62.3 | 41.5 | 26 | 35 | 15 | 2.3 | light grey RAL 7035 | 8 | 16 | 16 | 0.0951 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | black grey RAL 7021 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20x1.5 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | black grey RAL 7021 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | orange RAL 2004 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20x1.5 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | colza yellow RAL 1021 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20x1.5 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | orange RAL 2004 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | colza yellow RAL 1021 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20x1.5 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | traffic red RAL 3020 | 8 | 20 | 20 | 0.1679 | ||
24.45 € | 1 | 4 Days | 20.5 | 8.5 | M20x1.5 | 12 | 72.3 | 51.3 | 30 | 60 | 20 | 2.3 | signal green RAL 6032 | 8 | 20 | 20 | 0.1679 |
Loading...
Main material | stainless steel | Component material | Thermoplastic | Form | C |
---|---|---|---|---|---|
Version 1 | with hexagon | Item | Cam-Action Indexing Plungers | Locknut | without locknut |
Surface finish body | bright | Form definition | with plastic cap, without locknut | PL Edelstahl | true |
RoHS | true |
Configure
Basic Attributes
B(mm)
B1(mm)
D1=Thread
H(mm)
L=Length(mm)
L1(mm)
L3(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
F x 30°
Component colour
D=Locking pin diameter(mm)
D2(mm)
SW1(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes