Manufacturer part number: K1680.1070512
Brand: KIPP
Price: 19.49 €
Delivery time: 4 Days
B: 12.9 mm
B1: 5.7 mm
D1=Thread: M12
H: 8 mm
L=Length: 48.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1680.1070512
Part Number
|
---|
K1680.1070512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D1=Thread | H (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | F x 30° | Component colour | D=Locking pin diameter (mm) | D2 (mm) | SW1 (mm) | SW2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.49 € | 1 | 4 Days | 12.9 | 5.7 | M12 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.3 | black grey RAL 7021 | 5 | 12 | 12 | 19 | 0.0475 |
Loading...
Main material | stainless steel | Component material | Thermoplastic | Form | D |
---|---|---|---|---|---|
Version 1 | with hexagon | Item | Cam-Action Indexing Plungers | Locknut | with locknut |
Surface finish body | bright | Form definition | with plastic cap, with locknut | PL Edelstahl | true |
RoHS | true |
This page is Cam-action indexing plunger, Stainless Steel with hexagon, Form D (K1680), part number K1680.1070512.
You can find the detail information about specifications and dimensions on part number K1680.1070512.
Configure
Basic Attributes
Type
B(mm)
B1(mm)
D1=Thread
H(mm)
L=Length(mm)
L1(mm)
L3(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
F x 30°
Component colour
D=Locking pin diameter(mm)
D2(mm)
SW1(mm)
SW2(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1680.107041012 |
K1680.107041016 |
K1680.1070410184 |
K1680.10705121 |
K1680.1070512116 |
K1680.107051212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | D1=Thread | H (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | F x 30° | Component colour | D=Locking pin diameter (mm) | D2 (mm) | SW1 (mm) | SW2 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.76 € | 1 | 4 Days | 10.9 | 4.9 | M10x1 | 6 | 39.5 | 26.3 | 15 | 14 | 8 | 1 | orange RAL 2004 | 4 | 10 | 10 | 17 | 0.0297 | ||
17.76 € | 1 | 4 Days | 10.9 | 4.9 | M10 | 6 | 39.5 | 26.3 | 15 | 14 | 8 | 1 | colza yellow RAL 1021 | 4 | 10 | 10 | 17 | 0.0297 | ||
17.76 € | 1 | 4 Days | 10.9 | 4.9 | M10x1 | 6 | 39.5 | 26.3 | 15 | 14 | 8 | 1 | traffic red RAL 3020 | 4 | 10 | 10 | 17 | 0.0297 | ||
19.49 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.3 | black grey RAL 7021 | 5 | 12 | 12 | 19 | 0.0475 | ||
19.49 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.3 | colza yellow RAL 1021 | 5 | 12 | 12 | 19 | 0.0475 | ||
19.49 € | 1 | 4 Days | 12.9 | 5.7 | M12x1.5 | 8 | 48.4 | 31.1 | 19 | 15 | 8 | 1.3 | orange RAL 2004 | 5 | 12 | 12 | 19 | 0.0475 |