Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1833.0107
Main material | steel | Component material | polyamide | D=pin diameter(mm) | 7 |
---|---|---|---|---|---|
D1=Thread | M12x1.5 | L=Length(mm) | 57 | L1(mm) | 58 |
L2(mm) | 20 | L3(mm) | 8 | L4(mm) | 17 |
L5(mm) | 52 | Travel S(mm) | 5 | Component colour | black |
Form | B | Version 1 | with tapered indexing pin | Version 2 | with locking slot |
Item | Indexing Plungers | Product type | with rotary actuation | Locknut | with locknut |
Surface finish body | nickel-plated | Form definition | with centre position | D2(mm) | 4.9 |
D3(mm) | 32 | D4(mm) | 5.3-6.6 | Retaining force(N) | 170 |
Temperature resistance | 80 °C | Shearing force(kN) | 1.3 | F= Spring strength(N) | 9 |
T | 9-11 | SW1(mm) | 14 | SW2(mm) | 19 |
Weight(kg) | 0.0656 | PL Edelstahl | false | RoHS | true |
This page is Indexing plungers, Steel with Plastic twist knob and tapered indexing pin, Form B (K1833), part number K1833.0107.
You can find the detail information about specifications and dimensions on part number K1833.0107.