Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1834.0107
Main material | steel | Component material | polyamide | D=pin diameter(mm) | 7 |
---|---|---|---|---|---|
L=Length(mm) | 44.7 | L1(mm) | 34 | L2(mm) | 5.7 |
L3(mm) | 39 | L4(mm) | 13 | Travel S(mm) | 5 |
Component colour | black | Form | B | Version 1 | with tapered indexing pin |
Version 2 | with locking slot | Item | Indexing Plungers | Product type | with rotary actuation |
Locknut | without locknut | Surface finish body | nickel-plated | Form definition | with centre position |
D1=Outside diameter(mm) | 12 | D2(mm) | 4.9 | D3(mm) | 32 |
D4(mm) | 32 | D5(mm) | 24 | D6(mm) | 12 |
D7(mm) | 33 | D8(mm) | 8 | D9(mm) | 4.5 |
Retaining force(N) | 170 | Temperature resistance | 80 °C | Shearing force(kN) | 1.3 |
F= Spring strength(N) | 9 | T | 6 | T1 | 6-15 |
M | M4x6 | Weight(kg) | 0.1053 | PL Edelstahl | false |
RoHS | true |
This page is Indexing plungers, Steel with Plastic twist knob and tapered indexing pin, Form B (K1834), part number K1834.0107.
You can find the detail information about specifications and dimensions on part number K1834.0107.