Magnetic base for WLAN antenna (K1845) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1845.01

Part Number
K1845.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.72 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic H1(mm) 9.5 H=Height(mm) 43.5
Version 1 for wireless LAN antenna Item Magnetic foot D=diameter(mm) 48
D1(mm) 15 G=Thread 1/4-28 Main colour black
Connection RP-SMA Socket/Plug Length connection cable(m) 1.5 Weight(kg) 0.1336
PL Edelstahl false RoHS true

This page is Magnetic base for WLAN antenna (K1845), part number K1845.01.
You can find the detail information about specifications and dimensions on part number K1845.01.

Tech Support