Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form D (K2047)

Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form D (K2047)
· Grip form with good haptics

· Controlled actuation in pull direction

· Inexpensive version

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2047.0404080
K2047.040408084
K2047.0404081
K2047.040408184
K2047.0415100
K2047.041510084
K2047.0415101
K2047.041510184
K2047.0426120
K2047.042612084
K2047.0426121
K2047.042612184
K2047.0438160
K2047.043816084
K2047.0438161
K2047.043816184
K2047.1404080
K2047.1404081
K2047.140408084
K2047.140408184
K2047.1415100
K2047.1415101
K2047.141510084
K2047.141510184
K2047.1426120
K2047.1426121
K2047.142612084
K2047.142612184
K2047.1438160
K2047.1438161
K2047.143816084
K2047.143816184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Tightening torque max.
(Nm)
Travel S
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Size Steel code SW1
(mm)
SW2
(mm)
Weight
(kg)

7.84 €

1 4 Days steel205.34M844.51523.813241261black grey RAL 70210-8130.015

7.84 €

1 4 Days steel205.34M844.51523.813241261traffic red RAL 30200-8130.015

7.84 €

1 4 Days steel205.34M8x144.51523.813241261black grey RAL 70210-8130.015

7.84 €

1 4 Days steel205.34M8x144.51523.813241261traffic red RAL 30200-8130.015

8.42 €

1 4 Days steel256.75M1052.21728.515751261.3black grey RAL 70211-10170.025

8.42 €

1 4 Days steel256.75M1052.21728.515751261.3traffic red RAL 30201-10170.025

8.42 €

1 4 Days steel256.75M10x152.21728.515751261.3black grey RAL 70211-10170.025

8.42 €

1 4 Days steel256.75M10x152.21728.515751261.3traffic red RAL 30201-10170.025

8.98 €

1 4 Days steel3086M1261.72034171561581.8black grey RAL 70212-12190.05

8.98 €

1 4 Days steel3086M1261.72034171561581.8traffic red RAL 30202-12190.05

8.98 €

1 4 Days steel3086M12x1.561.72034171561581.8black grey RAL 70212-12190.05

8.98 €

1 4 Days steel3086M12x1.561.72034171561581.8traffic red RAL 30202-12190.05

9.55 €

1 4 Days steel4010.78M16812645.3232081982.3black grey RAL 70213-16240.07

9.55 €

1 4 Days steel4010.78M16812645.3232081982.3traffic red RAL 30203-16240.07

9.55 €

1 4 Days steel4010.78M16x1.5812645.3232081982.3black grey RAL 70213-16240.07

9.55 €

1 4 Days steel4010.78M16x1.5812645.3232081982.3traffic red RAL 30203-16240.07

9.43 €

1 4 Days stainless steel205.34M844.51523.813241261black grey RAL 702101.43058130.015

9.43 €

1 4 Days stainless steel205.34M8x144.51523.813241261black grey RAL 702101.43058130.015

9.43 €

1 4 Days stainless steel205.34M844.51523.813241261traffic red RAL 302001.43058130.015

9.43 €

1 4 Days stainless steel205.34M8x144.51523.813241261traffic red RAL 302001.43058130.015

10.05 €

1 4 Days stainless steel256.75M1052.21728.515751261.3black grey RAL 702111.430510170.025

10.05 €

1 4 Days stainless steel256.75M10x152.21728.515751261.3black grey RAL 702111.430510170.025

10.05 €

1 4 Days stainless steel256.75M1052.21728.515751261.3traffic red RAL 302011.430510170.025

10.05 €

1 4 Days stainless steel256.75M10x152.21728.515751261.3traffic red RAL 302011.430510170.025

10.68 €

1 4 Days stainless steel3086M1261.72034171561581.8black grey RAL 702121.430512190.05

10.68 €

1 4 Days stainless steel3086M12x1.561.72034171561581.8black grey RAL 702121.430512190.05

10.68 €

1 4 Days stainless steel3086M1261.72034171561581.8traffic red RAL 302021.430512190.05

10.68 €

1 4 Days stainless steel3086M12x1.561.72034171561581.8traffic red RAL 302021.430512190.05

11.29 €

1 4 Days stainless steel4010.78M16812645.3232081982.3black grey RAL 702131.430516240.07

11.29 €

1 4 Days stainless steel4010.78M16x1.5812645.3232081982.3black grey RAL 702131.430516240.07

11.29 €

1 4 Days stainless steel4010.78M16812645.3232081982.3traffic red RAL 302031.430516240.07

11.29 €

1 4 Days stainless steel4010.78M16x1.5812645.3232081982.3traffic red RAL 302031.430516240.07

Loading...

  1. 1

Basic information

Component material Thermoplastic Form D Version 1 with locking slot
Version 2 with eyelet grip Item Indexing Plungers Product type standard
Locknut with locknut Surface finish body not hardened Form definition with locking slot, with locknut
PL Edelstahl false RoHS true

Tech Support