Support bolts (K0828) (K0828.08051)

Support bolts (K0828) K0828.08051

Product Details:

Manufacturer part number: K0828.08051

Brand: KIPP

Price: 16.40

Delivery time: 4 Days


Technical Data:

E=Thread length: 40 mm

D: 17 mm

C: 51 mm

A=Thread: M8

B: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0828.08051

Part Number
K0828.08051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
A=Thread B
(mm)
F
(mm)
Weight
(kg)

16.40 €

1 4 Days 401751M8870.0324

Loading...

  1. 1

Basic information

Item Support Screw RoHS true

This page is Support bolts (K0828), part number K0828.08051.
You can find the detail information about specifications and dimensions on part number K0828.08051.

Variation of this product

Part Number
K0828.08041
K0828.12057
K0828.12072
K0828.16057
K0828.16072
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
A=Thread B
(mm)
F
(mm)
Weight
(kg)

15.16 €

1 4 Days 301741M8870.0271

13.29 €

1 4 Days 432457M1212100.0811

13.65 €

1 4 Days 582472M1212100.0930

17.08 €

1 4 Days 433057M1616100.1432

17.08 €

1 4 Days 583072M1616100.1628

Tech Support