Grub screws with thrust pad (K0829) (K0829.12X85)

Grub screws with thrust pad (K0829) K0829.12X85

Product Details:

Manufacturer part number: K0829.12X85

Brand: KIPP

Price: 12.83

Delivery time: 4 Days


Technical Data:

SW: 6 mm

D=Thread: M12

C: 13

A=Total length: 85 mm

B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0829.12X85

Part Number
K0829.12X85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW
(mm)
D=Thread C A=Total length
(mm)
B
(mm)
Weight
(kg)

12.83 €

1 4 Days 6M121385250.0799

Loading...

  1. 1

Basic information

Version 1 with thrust pad Item Grub Screw RoHS true

This page is Grub screws with thrust pad (K0829), part number K0829.12X85.
You can find the detail information about specifications and dimensions on part number K0829.12X85.

Variation of this product

Part Number
K0829.10X84
K0829.12X105
K0829.12X65
K0829.16X105
K0829.16X130
K0829.16X85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW
(mm)
D=Thread C A=Total length
(mm)
B
(mm)
Weight
(kg)

11.13 €

1 4 Days 5M101184200.0551

13.20 €

1 4 Days 6M1213105250.0997

12.22 €

1 4 Days 6M121365250.0711

22.34 €

1 4 Days 8M1615105320.1741

23.51 €

1 4 Days 8M1615130320.2144

21.28 €

1 4 Days 8M161585320.1544

Tech Support