Grub screws with hex socket and pin DIN EN ISO 4028 (K2052) (K2052.03X6)

Grub screws with hex socket and pin DIN EN ISO 4028 (K2052) K2052.03X6

Product Details:

Manufacturer part number: K2052.03X6

Brand: KIPP

Price: 0.12

Delivery time: 4 Days


Technical Data:

L=Length: 6 mm

SW: 1.5 mm

T: 2 mm

Main material: steel

Strength grade: 45 H


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2052.03X6

Part Number
K2052.03X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
SW
(mm)
T
(mm)
Main material Strength grade Surface finish body L1 max.
(mm)
D2
(mm)
D1=Thread Weight
(kg)
PL Edelstahl

0.12 €

1 4 Days 61.52steel45 Hbright (black)1.752M30.0002false

Loading...

  1. 1

Basic information

Version 1 with hex socket and pin Item Grub Screw Product type Grub Screw
Kind of fastening hexagon socket DIN EN ISO DIN EN ISO 4028 RoHS true

This page is Grub screws with hex socket and pin DIN EN ISO 4028 (K2052), part number K2052.03X6.
You can find the detail information about specifications and dimensions on part number K2052.03X6.

Variation of this product

Part Number
K2052.03X12
K2052.03X16
K2052.03X20
K2052.03X8
K2052.04X10
K2052.04X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
SW
(mm)
T
(mm)
Main material Strength grade Surface finish body L1 max.
(mm)
D2
(mm)
D1=Thread Weight
(kg)
PL Edelstahl

0.12 €

1 4 Days 121.52steel45 Hbright (black)1.752M30.0004false

0.12 €

1 4 Days 161.52steel45 Hbright (black)1.752M30.0006false

0.18 €

1 4 Days 201.52steel45 Hbright (black)1.752M30.0008false

0.12 €

1 4 Days 81.52steel45 Hbright (black)1.752M30.0003false

0.12 €

1 4 Days 1022.5steel45 Hbright (black)2.252.5M40.0006false

0.12 €

1 4 Days 1222.5steel45 Hbright (black)2.252.5M40.0007false

Tech Support