Clamping pins (K0910) (K0910.005050)

Clamping pins (K0910) K0910.005050

Product Details:

Manufacturer part number: K0910.005050

Brand: KIPP

Price: 38.58

Delivery time: 4 Days


Technical Data:

D: 10 mm

E: 10 mm

A: 5 mm

B: 5 mm

C: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0910.005050

Part Number
K0910.005050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
G
(mm)
J
(mm)
Suitable for T
(mm)
Weight
(kg)
H

38.58 €

1 4 Days 10105550173M3x404400-3240...30.0386M3

Loading...

  1. 1

Basic information

Item Clamping Bolt Main material High carbon steel RoHS true

This page is Clamping pins (K0910), part number K0910.005050.
You can find the detail information about specifications and dimensions on part number K0910.005050.

Variation of this product

Part Number
K0910.006050
K0910.008080
K0910.010080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
G
(mm)
J
(mm)
Suitable for T
(mm)
Weight
(kg)
H

40.15 €

1 4 Days 10105650173M3x404400-3240...30.0213M3

41.64 €

1 4 Days 16158880224.3M5x504400-4050...4.50.0618M5

42.88 €

1 4 Days 161581080224.3M5x504400-4050...4.50.0839M5

Tech Support