Pull clamps (K0910) (K0910.405000)

Pull clamps (K0910) K0910.405000

Product Details:

Manufacturer part number: K0910.405000

Brand: KIPP

Price: 278.25

Delivery time: 4 Days


Technical Data:

Version 1: without grip

Clamping force: 2.5 kN

D: 25 mm

E: 30.7 mm

K: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0910.405000

Part Number
K0910.405000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Clamping force
(kN)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
F=Retaining force
(N)
A
(mm)
B
(mm)
C
(mm)
Recommended workpiece thickness tolerance
(mm)
F
(mm)
Hand force FH
(N)
J
(mm)
M
(mm)
N
(mm)
P
(mm)
Weight
(kg)
G H

278.25 €

1 4 Days without grip2.52530.72-5500405018±0.5M6x9200-812130.4168M6110°

Loading...

  1. 1

Basic information

Item Pull Clamp Main material Tool steel Component material High carbon steel
RoHS true

This page is Pull clamps (K0910), part number K0910.405000.
You can find the detail information about specifications and dimensions on part number K0910.405000.

Variation of this product

Part Number
K0910.324000
K0910.324001
K0910.405001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 Clamping force
(kN)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
F=Retaining force
(N)
A
(mm)
B
(mm)
C
(mm)
Recommended workpiece thickness tolerance
(mm)
F
(mm)
Hand force FH
(N)
J
(mm)
M
(mm)
N
(mm)
P
(mm)
Weight
(kg)
G H

250.90 €

1 4 Days without grip0.91824.51.5-2000324013.5±0.3M4x8150-58100.2179M590°

266.36 €

1 4 Days with grip0.91824.51.5202000324013.5±0.3M4x815076.558100.2418M590°

297.28 €

1 4 Days with grip2.52530.72255500405018±0.5M6x9200111.5812130.4684M6110°

Tech Support