Clamping pins (high force) (K0911) (K0911.416100)

Clamping pins (high force) (K0911) K0911.416100

Product Details:

Manufacturer part number: K0911.416100

Brand: KIPP

Price: 66.78

Delivery time: 4 Days


Technical Data:

D: 24 mm

E: 23 mm

K: 21.5 mm

A: 12 mm

B: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0911.416100

Part Number
K0911.416100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
K
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
Suitable for T
(mm)
Weight
(kg)

66.78 €

1 4 Days 242321.51216100386.5M8M8x804400-50650170.3225

Loading...

  1. 1

Basic information

Item Clamping Bolt Main material High carbon steel RoHS true

This page is Clamping pins (high force) (K0911), part number K0911.416100.
You can find the detail information about specifications and dimensions on part number K0911.416100.

Variation of this product

Part Number
K0911.412100
K0911.516120
K0911.520120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
K
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
Suitable for T
(mm)
Weight
(kg)

56.35 €

1 4 Days 182321.51212100386.5M8M8x804400-50650170.2063

59.43 €

1 4 Days 2429281616120489.5M10M10x1004400-63800190.3500

71.06 €

1 4 Days 3029281620120489.5M10M10x1004400-63800190.5347

Tech Support