Side clamps (K0930) (K0930.080400)

Side clamps (K0930) K0930.080400

Product Details:

Manufacturer part number: K0930.080400

Brand: KIPP

Price: 328.19

Delivery time: 4 Days


Technical Data:

B=Width: 45 mm

A=Length: 45 mm

D: 30 mm

E: 25 mm

K: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0930.080400

Part Number
K0930.080400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
Tightening torque
(Nm)
C=Height
(mm)
F
(mm)
F=Retaining force
(N)
G
(mm)
H
(mm)
J
(mm)
M
(mm)
N
(mm)
Weight
(kg)

328.19 €

1 4 Days 454530253262.525405.3150001231M8M8x35M4x40.5352

Loading...

  1. 1

Basic information

Item Side Clamp Main material High carbon steel Surface finish body black oxidised
Component material Tool steel Application blanks Kind of fastening bore
Actuation screw RoHS true

This page is Side clamps (K0930), part number K0930.080400.
You can find the detail information about specifications and dimensions on part number K0930.080400.

Variation of this product

Part Number
K0930.100500
K0930.120600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
D
(mm)
E
(mm)
K
(mm)
L
(mm)
Tightening torque
(Nm)
C=Height
(mm)
F
(mm)
F=Retaining force
(N)
G
(mm)
H
(mm)
J
(mm)
M
(mm)
N
(mm)
Weight
(kg)

371.45 €

1 4 Days 55554030407450507.1270001639M10M10x40M4x40.9861

445.05 €

1 4 Days 65654535489190608380002047M12M12x50M5x51.7090

Tech Support