Manufacturer part number: K1386.114
Brand: KIPP
Price: 176.61 €
Delivery time: 4 Days
B=Width: 48 mm
D1: 12.5 mm
H1: 30 mm
H2: 11 mm
L=Length: 72 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1386.114
Part Number
|
---|
K1386.114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | D1 (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | Tightening torque max. (Nm) | D (mm) | BN=Slot width (mm) | F=Retaining force (N) | H (mm) | S1 (Travel) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.61 € | 1 | 4 Days | 48 | 12.5 | 30 | 11 | 72 | 40 | 9 | M12 | 14 | 15000 | 37 | 4 | 0.8385 |
Loading...
Item | Side Clamp | Main material | steel | Surface finish body | case-hardened and black oxidised |
---|---|---|---|---|---|
Form | A | Application | blanks | Kind of fastening | T-slot |
Actuation | screw | RoHS | true |
This page is Side clamps, Form A, with flat jaw (K1386), part number K1386.114.
You can find the detail information about specifications and dimensions on part number K1386.114.
Configure
Basic Attributes
Type
B=Width(mm)
D1(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
Tightening torque max.(Nm)
D(mm)
BN=Slot width(mm)
F=Retaining force(N)
H(mm)
S1 (Travel)(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1386.110 |
K1386.118 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | D1 (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | Tightening torque max. (Nm) | D (mm) | BN=Slot width (mm) | F=Retaining force (N) | H (mm) | S1 (Travel) (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.44 € | 1 | 4 Days | 32 | 8.4 | 20 | 8 | 52 | 28 | 3 | M8 | 10 | 7000 | 24 | 3 | 0.2738 | ||
211.50 € | 1 | 4 Days | 68 | 16.5 | 35 | 13 | 86 | 41 | 20 | M16 | 18 | 21500 | 47 | 7 | 1.7560 |