Manufacturer part number: K1697.03001
Brand: KIPP
Price: 246.15 €
Delivery time: 4 Days
B=Width: 100 mm
B1: 80 mm
B2: 60 mm
B3: 20 mm
B4: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1697.03001
Part Number
|
---|
K1697.03001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | D=thread (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | Travel S (mm) | T=thread depth (mm) | Clamping force (kN) | D3 (mm) | R (mm) | H6 (mm) | Hand force FH (N) | L6 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.15 € | 1 | 4 Days | 100 | 80 | 60 | 20 | 40 | M5 | 8.6 | 40 | 33 | 22 | 22 | 22 | 10 | 67 | 63 | 26 | 17 | 4 | 2.2 | 8 | 3 | M5x6 | 80 | 24 | 200 | 67 | 1.3600 |
Loading...
Item | Side Clamp | Main material | High carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Main colour | black | Component material | High carbon steel | Surface finish component | black oxidised |
Version 1 | with tension lever | Form | B | PL Edelstahl | false |
RoHS | true |
This page is Side clamps, Form B (K1697), part number K1697.03001.
You can find the detail information about specifications and dimensions on part number K1697.03001.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
B3(mm)
B4(mm)
D=thread(mm)
D1(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
L=Length(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
Travel S(mm)
T=thread depth(mm)
Clamping force(kN)
D3(mm)
R(mm)
H6(mm)
Hand force FH(N)
L6(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1697.02001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | D=thread (mm) | D1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | Travel S (mm) | T=thread depth (mm) | Clamping force (kN) | D3 (mm) | R (mm) | H6 (mm) | Hand force FH (N) | L6 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.69 € | 1 | 4 Days | 75 | 60 | 45 | 15 | 30 | M4 | 6.6 | 32 | 27 | 18 | 18 | 18 | 8 | 51 | 48 | 20 | 13 | 3 | 1.6 | 6 | 2 | M4x5 | 63 | 19 | 150 | 51.5 | 0.6200 |