Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form A (K1859) (K1859.165011011)

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form A (K1859) K1859.165011011

Product Details:

Manufacturer part number: K1859.165011011

Brand: KIPP

Price: 164.09

Delivery time: 4 Days


Technical Data:

B1: 40 mm

B2: 30 mm

D1: 11 mm

H1: 22 mm

H2: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1859.165011011

Part Number
K1859.165011011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
D1
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
L
(mm)
B
(mm)
Compressive force at 100 bar
(kN)
Form definition G
(mm)
H
(mm)
Piston Ø
(mm)
L7
(mm)
L8
(mm)
Effective piston area
(cm²)
Tractive force at 100 bar
(kN)
Weight
(kg)

164.09 €

1 4 Days 4030112226.464.43024.5850106.56.3x391602double-actingM6x15351616.5821.21.3600

Loading...

  1. 1

Basic information

Item Block cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic Form A Connection type screw connection
G1 G1/4 L6(mm) 11 PL Edelstahl false
RoHS true

This page is Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form A (K1859), part number K1859.165011011.
You can find the detail information about specifications and dimensions on part number K1859.165011011.

Variation of this product

Part Number
K1859.161611011
K1859.162021011
K1859.163211011
K1859.200821011
K1859.201611011
K1859.202021011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1
(mm)
B2
(mm)
D1
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
L
(mm)
B
(mm)
Compressive force at 100 bar
(kN)
Form definition G
(mm)
H
(mm)
Piston Ø
(mm)
L7
(mm)
L8
(mm)
Effective piston area
(cm²)
Tractive force at 100 bar
(kN)
Weight
(kg)

146.26 €

1 4 Days 4030112226.464.430-816106.56.3x356602double-actingM6x15351616.5821.20.7619

164.09 €

1 4 Days 4030112226.464.430-820106.56.3x391602single-actingM6x15351616.582-0.8000

164.09 €

1 4 Days 4030112226.464.430-832106.56.3x373602double-actingM6x15351616.5821.21.0400

147.45 €

1 4 Days 4040112226.474.430-108126.58.5x361603.1single-actingM8x16352016.583.1-0.8200

148.64 €

1 4 Days 4040112226.474.430-1016126.58.5x361603.1double-actingM8x16352016.583.120.7500

168.85 €

1 4 Days 4040112226.474.430-1020126.58.5x395603.1single-actingM8x16352016.583.1-1.3400

Tech Support