Screw-in hydraulic cylinders, single-acting with spring return, Form A (K1861) (K1861.1210230711)

Screw-in hydraulic cylinders, single-acting with spring return, Form A (K1861) K1861.1210230711

Product Details:

Manufacturer part number: K1861.1210230711

Brand: KIPP

Price: 64.22

Delivery time: 4 Days


Technical Data:

H1: 27 mm

H2: 7 mm

H3: 3 mm

SW=key width: 24 mm

Travel S: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1861.1210230711

Part Number
K1861.1210230711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
H2
(mm)
H3
(mm)
SW=key width
(mm)
Travel S
(mm)
Tightening torque max.
(Nm)
D
(mm)
L
(mm)
R
(mm)
Spring return force min.
(N)
G
(mm)
H
(mm)
H8
(mm)
H9
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
Weight
(kg)
H10
(mm)

64.22 €

1 4 Days 27732410406312530M22x1.538156121.131.14.50.100026.5

Loading...

  1. 1

Basic information

Item Screw-in cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic Form A Connection type drilled channels
Form definition single-acting PL Edelstahl false RoHS true

Tech Support