Screw-in hydraulic cylinders, single-acting with spring return, Form B (K1861) (K1861.1612230811)

Screw-in hydraulic cylinders, single-acting with spring return, Form B (K1861) K1861.1612230811

Product Details:

Manufacturer part number: K1861.1612230811

Brand: KIPP

Price: 77.29

Delivery time: 4 Days


Technical Data:

H1: 34 mm

H2: 8 mm

H3: 9 mm

H5: 5.5 mm

SW=key width: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1861.1612230811

Part Number
K1861.1612230811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
H2
(mm)
H3
(mm)
H5
(mm)
SW=key width
(mm)
SW1
(mm)
Travel S
(mm)
Tightening torque max.
(Nm)
D
(mm)
L
(mm)
Spring return force min.
(N)
G
(mm)
G1 H
(mm)
H6
(mm)
H8
(mm)
H9
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
Weight
(kg)
H10
(mm)

77.29 €

1 4 Days 34895.52713125063450M26x1.5M652.56.5197162.01280.157133.5

Loading...

  1. 1

Basic information

Item Screw-in cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic Form B Connection type drilled channels
Form definition single-acting PL Edelstahl false RoHS true

This page is Screw-in hydraulic cylinders, single-acting with spring return, Form B (K1861), part number K1861.1612230811.
You can find the detail information about specifications and dimensions on part number K1861.1612230811.

Variation of this product

Part Number
K1861.1210230811
K1861.2015230811
K1861.2516230811
K1861.3220230811
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1
(mm)
H2
(mm)
H3
(mm)
H5
(mm)
SW=key width
(mm)
SW1
(mm)
Travel S
(mm)
Tightening torque max.
(Nm)
D
(mm)
L
(mm)
Spring return force min.
(N)
G
(mm)
G1 H
(mm)
H6
(mm)
H8
(mm)
H9
(mm)
Piston Ø
(mm)
Oil requirement / 10mm Travel
(cm³)
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
Weight
(kg)
H10
(mm)

71.35 €

1 4 Days 277105.52410104063130M22x1.5M6456.5156121.131.14.50.100026.5

86.80 €

1 4 Days 43813.563217156074075M30x1.5M865.58237203.143.112.50.272042.5

103.45 €

1 4 Days 45.51114741191680752125M38x1.5M868.5826.510254.914.919.60.430045

179.55 €

1 4 Days 71.512189502420225862200M48x1.5M1298124011328.048321.030071

Tech Support