Aluminium protection plugs (K0862) (K0862.60112021)

Aluminium protection plugs (K0862) K0862.60112021

Product Details:

Manufacturer part number: K0862.60112021

Brand: KIPP

Price: 0.75

Delivery time: 4 Days


Technical Data:

B: 11.5 mm

F: 6 mm

C: M12 mm

E: 11.6 mm

D: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0862.60112021

Part Number
K0862.60112021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
C
(mm)
E
(mm)
D
(mm)
A=Internal diameter
(mm)
Weight
(kg)

0.75 €

1 4 Days 11.56M1211.613210.0047

Loading...

  1. 1

Basic information

Main material aluminium Item Protective Plug RoHS true

This page is Aluminium protection plugs (K0862), part number K0862.60112021.
You can find the detail information about specifications and dimensions on part number K0862.60112021.

Variation of this product

Part Number
K0862.60108015
K0862.60116026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
F
(mm)
C
(mm)
E
(mm)
D
(mm)
A=Internal diameter
(mm)
Weight
(kg)

0.66 €

1 4 Days 7.55M811.812.6150.0027

0.97 €

1 4 Days 158M1615.617260.0108

Tech Support