Slot keys (K0864) (K0864.18)

Slot keys (K0864) K0864.18

Product Details:

Manufacturer part number: K0864.18

Brand: KIPP

Price: 6.20

Delivery time: 4 Days


Technical Data:

D1: 11 mm

H=Height: 10 mm

L=Length: 22 mm

T: 6.3 mm

D: 6.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0864.18

Part Number
K0864.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)
D
(mm)
for screws DIN 84 or 912 Slot width
(mm)
Weight
(kg)

6.20 €

1 4 Days 1110226.36.6M6x16180.0246

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body case-hardened, black oxidised and ground Version 1 flat
Item Slot Key PL Edelstahl false RoHS true

This page is Slot keys (K0864), part number K0864.18.
You can find the detail information about specifications and dimensions on part number K0864.18.

Variation of this product

Part Number
K0864.10
K0864.12
K0864.14
K0864.16
K0864.20
K0864.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)
D
(mm)
for screws DIN 84 or 912 Slot width
(mm)
Weight
(kg)

4.57 €

1 4 Days 88204.34.5M4x10100.0102

4.57 €

1 4 Days 108205.35.3M5x12120.0131

5.60 €

1 4 Days 1110226.36.6M6x16140.0179

5.60 €

1 4 Days 1110226.36.6M6x16160.0212

6.20 €

1 4 Days 1110226.36.6M6x16200.0282

10.05 €

1 4 Days 1112326.36.6M6x16220.0595

Tech Support