Manufacturer part number: K0865.20
Brand: KIPP
Price: 5.80 €
Delivery time: 4 Days
D=thread: M20 mm
H=Height: 60 mm
SW=Key width: 30 mm
E: 34.6 mm
H = 3 x D: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0865.20
Main material | High carbon steel | Surface finish body | black oxidised | Version 1 | 3xD high |
---|---|---|---|---|---|
Item | Extension Nut | Product type | Nut | Kind of fastening | Hex head |
Strength grade | 10 | RoHS | true |
This page is Extension nuts height 3xD (K0865), part number K0865.20.
You can find the detail information about specifications and dimensions on part number K0865.20.
Configure
Basic Attributes
Type
D=thread(mm)
H=Height(mm)
SW=Key width(mm)
E(mm)
H = 3 x D(mm)
G=thread / for thread
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0865.06 |
K0865.08 |
K0865.10 |
K0865.12 |
K0865.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | H=Height (mm) | SW=Key width (mm) | E (mm) | H = 3 x D (mm) | G=thread / for thread | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.30 € | 1 | 4 Days | M6 | 18 | 10 | 11.5 | 18 | M6 | 0.0085 | ||
1.30 € | 1 | 4 Days | M8 | 24 | 13 | 15 | 24 | M8 | 0.0184 | ||
1.47 € | 1 | 4 Days | M10 | 30 | 17 | 19.6 | 30 | M10 | 0.0419 | ||
1.70 € | 1 | 4 Days | M12 | 36 | 19 | 21.9 | 36 | M12 | 0.0595 | ||
3.02 € | 1 | 4 Days | M16 | 48 | 24 | 27.7 | 48 | M16 | 0.1180 |